IESNA:LM-63-2002
[TEST]P955865
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43725
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6012.6 6465.9 6952.7 7441.9 7816.8 8046.4 8185.9 8264.4 8350.9 8451.3
8580.5 8755.8 8992.3 9271.5 9610.6 10181.7 11044.6 12188.9 13602.1 15369.4
17685.8 20344.9 23175.8 25750.7 27306.9 26516.7 24935.1 22815.9 20269.9 17235.9
13397.9 9572.6 6265.2 3641.9 1602.4 496 0
6012.6 6490.4 7038.3 7581.2 7981.5 8224.9 8340.1 8368.4 8387.1 8403.7
8430.5 8487.7 8592.5 8724 8940.6 9393.5 10187.4 11338.5 12838.2 14626.3
16767.8 19233.3 22077.6 25152.6 28235.7 29054.8 27317.3 25081.6 22734.2 20063.9
16324.8 12304.8 8563.9 5213.3 2436.4 776.4 0
6012.6 6515.1 7124.2 7720.4 8146.3 8403.3 8494 8472.5 8423.6 8356.2
8280.5 8219.4 8192.9 8176.7 8270.9 8605.4 9330.3 10488.1 12074 13882.9
15850 18121.9 20979.4 24554.4 29164.9 31593 29699.4 27347.2 25198.8 22892
19251.7 15037.2 10862.3 6785 3270.5 1056.7 0
6012.6 6549.9 7209.1 7845.6 8293.2 8536.2 8577.2 8474.1 8314 8129.2
7935.8 7762.8 7630.8 7540.9 7608.2 8003.2 8882.5 10230.1 11960.3 13859.8
15853.9 18009.5 20541.2 23675.6 28073.6 31470 30170.8 27568.3 25297.5 22963.1
19514.5 15413.3 11329.7 7307.1 3714.6 1304.5 0
6012.6 6584.7 7294.2 7970.9 8440.2 8668.6 8660.8 8475.5 8204.4 7902.2
7591.2 7306.4 7068.8 6905 6945.8 7401 8434.7 9972.2 11846.3 13836.7
15857.8 17897 20103.1 22797 26982.2 31346.8 30641.9 27789.1 25396.5 23033.9
19777.3 15789.3 11797.2 7829.5 4158.7 1552.3 0
6012.6 6605.5 7340.4 8046.4 8529.3 8733.2 8663.1 8382.1 7998.1 7598.8
7222.7 6898.1 6643.4 6505.2 6668 7383 8750.7 10661.6 12950.8 15430.1
17911.3 20349.7 22833 25553.4 29590.8 33736.3 33678.7 30953.2 28226.1 25247.7
21499.6 17098.7 12786 8510.1 4718 1831.9 0
6012.6 6626.3 7386.5 8121.8 8617.9 8797.8 8665.4 8288.6 7791.9 7295.4
6854.2 6489.7 6217.9 6105.3 6390.5 7365 9066.8 11351 14055.5 17023
19964.7 22802.5 25562.6 28309.8 32199.3 36126.1 36715.6 34117 31055.4 27461.5
23222 18408 13774.4 9190.7 5277 2111.5 0
6012.6 6636.7 7414.4 8162.6 8657.5 8819.5 8642.3 8203 7641.7 7107.6
6656.7 6295.4 6037.7 5963.9 6357.5 7515.9 9433.7 12018.2 15151.8 18628.1
22083.4 25424 28687.7 31849.5 35989.1 39731.8 40212 37628.4 34077.1 29724.6
24815.1 19537.8 14367.9 9438.3 5417.5 2123.5 0
6012.6 6647 7442.6 8203.3 8697 8841.2 8619.2 8117.2 7491.5 6919.8
6459.7 6101.4 5857.5 5822.2 6324.5 7666.8 9800.5 12685.4 16248.5 20233
24202.1 28045.2 31812.8 35389 39778.9 43337.3 43708.1 41139.7 37098.6 31987.5
26408.2 20667.9 14961 9685.6 5558 2135.3 0
6012.6 6642.4 7463.8 8222.9 8712 8843.5 8592 8056.7 7399.2 6817.8
6363.3 6010.3 5772.6 5761.1 6319.4 7745.3 9983.3 13077.2 16914.1 21175.5
25483 29580.6 33639 37653.5 42226.4 45599.5 45634.1 42648.6 37937.3 32072.4
25981.4 19934.2 13780.9 8758.1 4815.1 1792.7 0
6012.6 6647 7442.6 8203.3 8697 8841.2 8619.2 8117.2 7491.5 6919.8
6459.7 6101.4 5857.5 5822.2 6324.5 7666.8 9800.5 12685.4 16248.5 20233
24202.1 28045.2 31812.8 35389 39778.9 43337.3 43708.1 41139.7 37098.6 31987.5
26408.2 20667.9 14961 9685.6 5558 2135.3 0
6012.6 6636.7 7414.4 8162.6 8657.5 8819.5 8642.3 8203 7641.7 7107.6
6656.7 6295.4 6037.7 5963.9 6357.5 7515.9 9433.7 12018.2 15151.8 18628.1
22083.4 25424 28687.7 31849.5 35989.1 39731.8 40212 37628.4 34077.1 29724.6
24815.1 19537.8 14367.9 9438.3 5417.5 2123.5 0
6012.6 6626.3 7386.5 8121.8 8617.9 8797.8 8665.4 8288.6 7791.9 7295.4
6854.2 6489.7 6217.9 6105.3 6390.5 7365 9066.8 11351 14055.5 17023
19964.7 22802.5 25562.6 28309.8 32199.3 36126.1 36715.6 34117 31055.4 27461.5
23222 18408 13774.4 9190.7 5277 2111.5 0
6012.6 6605.5 7340.4 8046.4 8529.3 8733.2 8663.1 8382.1 7998.1 7598.8
7222.7 6898.1 6643.4 6505.2 6668 7383 8750.7 10661.6 12950.8 15430.1
17911.3 20349.7 22833 25553.4 29590.8 33736.3 33678.7 30953.2 28226.1 25247.7
21499.6 17098.7 12786 8510.1 4718 1831.9 0
6012.6 6584.7 7294.2 7970.9 8440.2 8668.6 8660.8 8475.5 8204.4 7902.2
7591.2 7306.4 7068.8 6905 6945.8 7401 8434.7 9972.2 11846.3 13836.7
15857.8 17897 20103.1 22797 26982.2 31346.8 30641.9 27789.1 25396.5 23033.9
19777.3 15789.3 11797.2 7829.5 4158.7 1552.3 0
6012.6 6549.9 7209.1 7845.6 8293.2 8536.2 8577.2 8474.1 8314 8129.2
7935.8 7762.8 7630.8 7540.9 7608.2 8003.2 8882.5 10230.1 11960.3 13859.8
15853.9 18009.5 20541.2 23675.6 28073.6 31470 30170.8 27568.3 25297.5 22963.1
19514.5 15413.3 11329.7 7307.1 3714.6 1304.5 0
6012.6 6515.1 7124.2 7720.4 8146.3 8403.3 8494 8472.5 8423.6 8356.2
8280.5 8219.4 8192.9 8176.7 8270.9 8605.4 9330.3 10488.1 12074 13882.9
15850 18121.9 20979.4 24554.4 29164.9 31593 29699.4 27347.2 25198.8 22892
19251.7 15037.2 10862.3 6785 3270.5 1056.7 0
6012.6 6490.4 7038.3 7581.2 7981.5 8224.9 8340.1 8368.4 8387.1 8403.7
8430.5 8487.7 8592.5 8724 8940.6 9393.5 10187.4 11338.5 12838.2 14626.3
16767.8 19233.3 22077.6 25152.6 28235.7 29054.8 27317.3 25081.6 22734.2 20063.9
16324.8 12304.8 8563.9 5213.3 2436.4 776.4 0
6012.6 6465.9 6952.7 7441.9 7816.8 8046.4 8185.9 8264.4 8350.9 8451.3
8580.5 8755.8 8992.3 9271.5 9610.6 10181.7 11044.6 12188.9 13602.1 15369.4
17685.8 20344.9 23175.8 25750.7 27306.9 26516.7 24935.1 22815.9 20269.9 17235.9
13397.9 9572.6 6265.2 3641.9 1602.4 496 0
6012.6 6416.3 6843.2 7261 7588.2 7795.1 7924.1 7998.8 8075 8169.3
8304.1 8492.3 8737.6 9019.3 9369.3 9873.9 10596 11541.5 12728.8 14140.4
15832.9 17610.9 19187.1 20304.3 20583.5 19407.9 17744.7 15765.3 13605.6 11264.2
8580.2 6005.4 3869.2 2239.4 1007.3 329.9 0
6012.6 6366.7 6733.6 7080.3 7359.5 7544.1 7662.2 7733.3 7798.8 7887.2
8027.9 8228.6 8483.1 8767.4 9127.7 9566.1 10147.5 10894.1 11855.5 12911.1
13979.8 14876.8 15198.7 14857.9 13859.8 12299.2 10554.3 8714.8 6941.2 5292.7
3762.6 2438.2 1473.1 837.1 412.5 163.8 0
6012.6 6313.9 6624.2 6913.3 7138.7 7294 7390.9 7437.3 7473.5 7522.4
7611 7749.4 7928.7 8115.8 8329 8567.8 8871 9267.6 9789.5 10345.5
10861.4 11196.4 11122.6 10603 9636 8328.5 6994.5 5687.7 4478.3 3423.7
2484.9 1683.8 1084.8 667.2 356.7 147.9 0
6012.6 6261.3 6515.1 6746.3 6918.1 7043.9 7119.6 7141.2 7148.2 7157.4
7193.9 7270 7374.3 7464.3 7530.2 7569.5 7594.1 7641 7723.4 7779.9
7743 7515.7 7046.2 6348.3 5412.2 4357.8 3435 2660.7 2015.3 1554.6
1207.1 929.3 696.8 497.9 301.1 132 0
6012.6 6208.2 6405 6583.6 6720.6 6810.9 6851.2 6829.8 6770.7 6698.3
6626.7 6579 6556.6 6528.9 6476.8 6387.5 6264.5 6137.6 6019.7 5922.4
5816.2 5637 5339.8 4920.8 4376.8 3725.7 3139.9 2576.9 2039.3 1626.8
1272.7 973.9 715.2 501.1 299.5 130.4 0
6012.6 6155.1 6295.2 6420.9 6522.9 6577.8 6582.9 6518.3 6393.3 6239.1
6059.9 5888 5738.5 5593.1 5423.8 5205.5 4935.1 4634.7 4316.3 4064.8
3889.5 3758.4 3633.4 3493.1 3341.3 3093.5 2844.8 2492.9 2063.1 1699.3
1338.2 1018.6 733.7 504.8 297.6 128.7 0
6012.6 6104.4 6192.5 6277.7 6353.6 6386.1 6361 6251.4 6062.4 5840.7
5593.1 5366.8 5177.6 5014.5 4854.1 4665.4 4440.2 4191.7 3927.8 3719
3580.3 3488.9 3422.7 3344.3 3224.3 3015.7 2808.1 2513.5 2158.2 1834
1489.1 1165.1 857.8 596.2 364.5 156 0
6012.6 6053.6 6089.9 6134.4 6183.8 6194.4 6139 5984.4 5731.5 5442.2
5126.6 4845.6 4616.7 4435.6 4284.5 4125.3 3945.3 3748.7 3539.2 3373.1
3271.1 3219.7 3212.1 3195.5 3107.3 2938.2 2771.4 2533.8 2253 1968.5
1640 1311.6 981.7 687.5 431.4 183.4 0
6012.6 6004.5 5993 6002.2 6020.6 6022.9 5949.1 5761.1 5471.5 5146.2
4823.2 4569.4 4384.8 4248.7 4128.7 3989.1 3821.9 3635 3423.9 3224.3
3075.5 2994.7 3002.8 3010.9 2985.5 2923.2 2773.3 2528.7 2253 1991.1
1744.2 1483.5 1187.1 862.9 561.8 237.6 0
6012.6 5949.8 5897.2 5878.3 5887.5 5899 5849.9 5699.9 5455.4 5177.8
4908.6 4673.2 4466.3 4284.9 4113.7 3934.2 3737.7 3528.9 3321.2 3135.9
2972.8 2851.2 2786.6 2747.9 2711.4 2669 2579.4 2419.8 2217.2 1991.6
1735.5 1478.9 1186.4 872.6 574.5 253.8 0
6012.6 5905.5 5813.7 5767.1 5770.3 5803.1 5804 5716.8 5533.8 5293.9
5042.4 4802.4 4568.7 4345.6 4130.4 3915.8 3695.9 3473.5 3267.2 3090.7
2932.7 2811.6 2723.9 2656.5 2593.1 2520.8 2422.1 2288.7 2124 1927.7
1686.3 1439.5 1153.4 856.4 557.2 246.9 0
6012.6 5861.4 5729.9 5656.1 5653.1 5707.6 5758.3 5733.4 5612.3 5409.9
5176.2 4931.6 4671.6 4406.3 4147.2 3897.3 3654.1 3418.1 3213.5 3045.5
2892.8 2772.1 2661.4 2565.1 2474.5 2373 2264.5 2157.7 2030.8 1863.8
1637 1400 1120.1 840.3 539.9 239.9 0
6012.6 5821.5 5659.8 5563.8 5560.8 5646.2 5766.6 5834 5786.9 5609.3
5355.5 5079.1 4793.9 4503.9 4221.7 3950.8 3692.7 3449.5 3239.8 3070.4
2931.5 2830.5 2744.2 2654.2 2552.7 2422.6 2283.7 2151.7 2010 1833.3
1607.9 1370.5 1095.5 822.7 520.3 236.3 0
6012.6 5781.8 5589.9 5471.5 5468.5 5585.3 5774.9 5934.6 5961.8 5809.1
5535 5226.3 4916.2 4601.7 4296 4004.1 3731.2 3481.1 3266.5 3095.1
2970.5 2888.6 2826.8 2743.3 2630.7 2472.2 2302.6 2145.7 1989.3 1803.1
1578.6 1340.9 1070.5 805.2 500.7 232.6 0
6012.6 5747 5528.1 5393.8 5384.8 5519.3 5757.8 5988.1 6073.7 5954.7
5678.3 5341.2 5011.5 4693.1 4386.4 4094.4 3818.4 3563.7 3345 3171.9
3043 2955.1 2898.3 2827.2 2727.1 2584.5 2423 2256.9 2087.1 1880.1
1635.8 1387.6 1109.3 802 484.1 231.9 0
6012.6 5712.2 5466.2 5315.8 5300.8 5453.8 5740.8 6041.4 6185.6 6100.2
5821.5 5456.1 5107 4784.7 4477.1 4184.8 3905.6 3646.5 3423.4 3248.5
3115.2 3021.3 2969.8 2911.2 2823.6 2697.1 2543.7 2368.3 2184.9 1957
1693 1433.9 1147.8 798.8 467.2 231.2 0
6012.6 5677.1 5410.2 5247 5223.5 5373.7 5671.3 5985.3 6159.8 6115.9
5875.1 5515.6 5155.4 4838.4 4541.7 4264.6 3997.5 3745.7 3526.3 3350.1
3206.1 3106 3044.1 2984.6 2898.1 2776.7 2619.8 2440.6 2247.2 2013.3
1744 1477.8 1184.7 785.8 431.4 204 0
6012.6 5642.3 5353.9 5178.5 5146.2 5293.9 5601.9 5929.5 6133.7 6131.4
5928.4 5575.3 5203.9 4892.4 4606.3 4344.5 4089.5 3844.9 3629.2 3451.6
3297 3190.9 3118.2 3058.2 2972.8 2856.3 2696 2512.5 2309.5 2069.6
1795 1521.6 1221.7 772.9 395.7 176.5 0
6012.6 5615.3 5310.7 5127.1 5084.8 5215.4 5490.2 5781.6 5964.6 5969.9
5795.9 5481 5132.1 4826.4 4559.3 4322.8 4094.8 3871.5 3667.3 3495.4
3353.3 3257.5 3188.8 3129.5 3044.4 2921.8 2753.6 2562.4 2354.5 2113.6
1835.1 1563.8 1253.7 841.2 459.6 203.3 0
6012.6 5588 5267.3 5075.8 5023.2 5137 5378.5 5633.7 5795.7 5808.4
5663.7 5386.9 5060.2 4760.2 4512.4 4301.1 4099.9 3898 3705.4 3539.2
3409.6 3324.2 3259.6 3200.5 3115.9 2987.4 2811.3 2612.2 2399.5 2157.7
1875.3 1605.8 1285.6 909.5 523.7 230.3 0
6012.6 5566.1 5237.1 5039.8 4983.1 5085.1 5299.6 5517.4 5653.1 5661.6
5533.1 5285.6 4987.7 4702.3 4458.9 4251.9 4058.1 3862.7 3673.5 3517.1
3408.2 3336.2 3276.2 3217.4 3134.3 3005.1 2829.6 2630 2416.6 2178
1896.5 1625.7 1311.9 954.3 579.1 252.6 0
6012.6 5544.2 5206.9 5003.9 4942.5 5033.2 5220.7 5401.2 5510.7 5514.7
5403 5184.3 4914.8 4644.4 4405.6 4202.6 4016.4 3827.6 3641.9 3494.9
3407.3 3348.2 3292.8 3234.2 3152.8 3022.9 2847.5 2647.5 2433.6 2198.3
1917.7 1645.5 1338.2 999 634.5 275 0
6012.6 5527.1 5185.4 4979.2 4919.2 5007.1 5184.5 5347.6 5442.2 5442.5
5340.2 5142.3 4893.3 4630.3 4384.1 4163.6 3959.6 3757.3 3561.4 3423.4
3350.1 3301.6 3252.2 3193.2 3112.6 2986.7 2812.7 2615.4 2407.6 2176.6
1907.1 1630.7 1331.7 996.2 629.9 269.5 0
6012.6 5510.1 5164 4954.7 4895.9 4981.2 5148.5 5293.9 5373.5 5370
5277.7 5100.1 4871.7 4616.2 4362.9 4124.8 3903.3 3686.9 3481.1 3351.9
3292.8 3255 3211.6 3152.1 3072.7 2950.4 2777.9 2583.6 2381.5 2154.9
1896.5 1615.5 1325.5 993.2 625.3 263.5 0
6012.6 5494.4 5147.6 4939.9 4883.4 4970.6 5134.7 5276.3 5351.6 5345.8
5254.9 5089.7 4871.7 4618.1 4358.3 4104.3 3865 3631.3 3415.8 3291.5
3237 3204.9 3167.8 3108.7 3028 2903.4 2732.2 2541.2 2340.9 2116.2
1864 1582.7 1281.4 956.1 596.2 248.7 0
6012.6 5478.4 5131.2 4925.4 4871 4960 5120.8 5258.6 5329.6 5321.6
5232.3 5079.3 4871.7 4620.2 4353.7 4083.7 3827.2 3575.7 3350.5 3231.2
3181.2 3155.1 3123.9 3065.1 2983.2 2856.3 2686.7 2498.7 2300.3 2077.6
1831.5 1550 1237.1 918.7 567.1 233.5 0
6012.6 5458.8 5115.1 4914.3 4865.9 4958.2 5119.7 5255.8 5322.7 5311.2
5218.9 5075.8 4875.1 4623.6 4351.4 4072.2 3804.6 3539.2 3308.5 3190.9
3142.4 3119.3 3091.6 3031.7 2948.6 2814.8 2651 2466.4 2263.4 2041.9
1797.3 1522.8 1185.9 886 537.6 219.2 0
6012.6 5478.4 5131.2 4925.4 4871 4960 5120.8 5258.6 5329.6 5321.6
5232.3 5079.3 4871.7 4620.2 4353.7 4083.7 3827.2 3575.7 3350.5 3231.2
3181.2 3155.1 3123.9 3065.1 2983.2 2856.3 2686.7 2498.7 2300.3 2077.6
1831.5 1550 1237.1 918.7 567.1 233.5 0
6012.6 5494.4 5147.6 4939.9 4883.4 4970.6 5134.7 5276.3 5351.6 5345.8
5254.9 5089.7 4871.7 4618.1 4358.3 4104.3 3865 3631.3 3415.8 3291.5
3237 3204.9 3167.8 3108.7 3028 2903.4 2732.2 2541.2 2340.9 2116.2
1864 1582.7 1281.4 956.1 596.2 248.7 0
6012.6 5510.1 5164 4954.7 4895.9 4981.2 5148.5 5293.9 5373.5 5370
5277.7 5100.1 4871.7 4616.2 4362.9 4124.8 3903.3 3686.9 3481.1 3351.9
3292.8 3255 3211.6 3152.1 3072.7 2950.4 2777.9 2583.6 2381.5 2154.9
1896.5 1615.5 1325.5 993.2 625.3 263.5 0
6012.6 5527.1 5185.4 4979.2 4919.2 5007.1 5184.5 5347.6 5442.2 5442.5
5340.2 5142.3 4893.3 4630.3 4384.1 4163.6 3959.6 3757.3 3561.4 3423.4
3350.1 3301.6 3252.2 3193.2 3112.6 2986.7 2812.7 2615.4 2407.6 2176.6
1907.1 1630.7 1331.7 996.2 629.9 269.5 0
6012.6 5544.2 5206.9 5003.9 4942.5 5033.2 5220.7 5401.2 5510.7 5514.7
5403 5184.3 4914.8 4644.4 4405.6 4202.6 4016.4 3827.6 3641.9 3494.9
3407.3 3348.2 3292.8 3234.2 3152.8 3022.9 2847.5 2647.5 2433.6 2198.3
1917.7 1645.5 1338.2 999 634.5 275 0
6012.6 5566.1 5237.1 5039.8 4983.1 5085.1 5299.6 5517.4 5653.1 5661.6
5533.1 5285.6 4987.7 4702.3 4458.9 4251.9 4058.1 3862.7 3673.5 3517.1
3408.2 3336.2 3276.2 3217.4 3134.3 3005.1 2829.6 2630 2416.6 2178
1896.5 1625.7 1311.9 954.3 579.1 252.6 0
6012.6 5588 5267.3 5075.8 5023.2 5137 5378.5 5633.7 5795.7 5808.4
5663.7 5386.9 5060.2 4760.2 4512.4 4301.1 4099.9 3898 3705.4 3539.2
3409.6 3324.2 3259.6 3200.5 3115.9 2987.4 2811.3 2612.2 2399.5 2157.7
1875.3 1605.8 1285.6 909.5 523.7 230.3 0
6012.6 5615.3 5310.7 5127.1 5084.8 5215.4 5490.2 5781.6 5964.6 5969.9
5795.9 5481 5132.1 4826.4 4559.3 4322.8 4094.8 3871.5 3667.3 3495.4
3353.3 3257.5 3188.8 3129.5 3044.4 2921.8 2753.6 2562.4 2354.5 2113.6
1835.1 1563.8 1253.7 841.2 459.6 203.3 0
6012.6 5642.3 5353.9 5178.5 5146.2 5293.9 5601.9 5929.5 6133.7 6131.4
5928.4 5575.3 5203.9 4892.4 4606.3 4344.5 4089.5 3844.9 3629.2 3451.6
3297 3190.9 3118.2 3058.2 2972.8 2856.3 2696 2512.5 2309.5 2069.6
1795 1521.6 1221.7 772.9 395.7 176.5 0
6012.6 5677.1 5410.2 5247 5223.5 5373.7 5671.3 5985.3 6159.8 6115.9
5875.1 5515.6 5155.4 4838.4 4541.7 4264.6 3997.5 3745.7 3526.3 3350.1
3206.1 3106 3044.1 2984.6 2898.1 2776.7 2619.8 2440.6 2247.2 2013.3
1744 1477.8 1184.7 785.8 431.4 204 0
6012.6 5712.2 5466.2 5315.8 5300.8 5453.8 5740.8 6041.4 6185.6 6100.2
5821.5 5456.1 5107 4784.7 4477.1 4184.8 3905.6 3646.5 3423.4 3248.5
3115.2 3021.3 2969.8 2911.2 2823.6 2697.1 2543.7 2368.3 2184.9 1957
1693 1433.9 1147.8 798.8 467.2 231.2 0
6012.6 5747 5528.1 5393.8 5384.8 5519.3 5757.8 5988.1 6073.7 5954.7
5678.3 5341.2 5011.5 4693.1 4386.4 4094.4 3818.4 3563.7 3345 3171.9
3043 2955.1 2898.3 2827.2 2727.1 2584.5 2423 2256.9 2087.1 1880.1
1635.8 1387.6 1109.3 802 484.1 231.9 0
6012.6 5781.8 5589.9 5471.5 5468.5 5585.3 5774.9 5934.6 5961.8 5809.1
5535 5226.3 4916.2 4601.7 4296 4004.1 3731.2 3481.1 3266.5 3095.1
2970.5 2888.6 2826.8 2743.3 2630.7 2472.2 2302.6 2145.7 1989.3 1803.1
1578.6 1340.9 1070.5 805.2 500.7 232.6 0
6012.6 5821.5 5659.8 5563.8 5560.8 5646.2 5766.6 5834 5786.9 5609.3
5355.5 5079.1 4793.9 4503.9 4221.7 3950.8 3692.7 3449.5 3239.8 3070.4
2931.5 2830.5 2744.2 2654.2 2552.7 2422.6 2283.7 2151.7 2010 1833.3
1607.9 1370.5 1095.5 822.7 520.3 236.3 0
6012.6 5861.4 5729.9 5656.1 5653.1 5707.6 5758.3 5733.4 5612.3 5409.9
5176.2 4931.6 4671.6 4406.3 4147.2 3897.3 3654.1 3418.1 3213.5 3045.5
2892.8 2772.1 2661.4 2565.1 2474.5 2373 2264.5 2157.7 2030.8 1863.8
1637 1400 1120.1 840.3 539.9 239.9 0
6012.6 5905.5 5813.7 5767.1 5770.3 5803.1 5804 5716.8 5533.8 5293.9
5042.4 4802.4 4568.7 4345.6 4130.4 3915.8 3695.9 3473.5 3267.2 3090.7
2932.7 2811.6 2723.9 2656.5 2593.1 2520.8 2422.1 2288.7 2124 1927.7
1686.3 1439.5 1153.4 856.4 557.2 246.9 0
6012.6 5949.8 5897.2 5878.3 5887.5 5899 5849.9 5699.9 5455.4 5177.8
4908.6 4673.2 4466.3 4284.9 4113.7 3934.2 3737.7 3528.9 3321.2 3135.9
2972.8 2851.2 2786.6 2747.9 2711.4 2669 2579.4 2419.8 2217.2 1991.6
1735.5 1478.9 1186.4 872.6 574.5 253.8 0
6012.6 6004.5 5993 6002.2 6020.6 6022.9 5949.1 5761.1 5471.5 5146.2
4823.2 4569.4 4384.8 4248.7 4128.7 3989.1 3821.9 3635 3423.9 3224.3
3075.5 2994.7 3002.8 3010.9 2985.5 2923.2 2773.3 2528.7 2253 1991.1
1744.2 1483.5 1187.1 862.9 561.8 237.6 0
6012.6 6053.6 6089.9 6134.4 6183.8 6194.4 6139 5984.4 5731.5 5442.2
5126.6 4845.6 4616.7 4435.6 4284.5 4125.3 3945.3 3748.7 3539.2 3373.1
3271.1 3219.7 3212.1 3195.5 3107.3 2938.2 2771.4 2533.8 2253 1968.5
1640 1311.6 981.7 687.5 431.4 183.4 0
6012.6 6104.4 6192.5 6277.7 6353.6 6386.1 6361 6251.4 6062.4 5840.7
5593.1 5366.8 5177.6 5014.5 4854.1 4665.4 4440.2 4191.7 3927.8 3719
3580.3 3488.9 3422.7 3344.3 3224.3 3015.7 2808.1 2513.5 2158.2 1834
1489.1 1165.1 857.8 596.2 364.5 156 0
6012.6 6155.1 6295.2 6420.9 6522.9 6577.8 6582.9 6518.3 6393.3 6239.1
6059.9 5888 5738.5 5593.1 5423.8 5205.5 4935.1 4634.7 4316.3 4064.8
3889.5 3758.4 3633.4 3493.1 3341.3 3093.5 2844.8 2492.9 2063.1 1699.3
1338.2 1018.6 733.7 504.8 297.6 128.7 0
6012.6 6208.2 6405 6583.6 6720.6 6810.9 6851.2 6829.8 6770.7 6698.3
6626.7 6579 6556.6 6528.9 6476.8 6387.5 6264.5 6137.6 6019.7 5922.4
5816.2 5637 5339.8 4920.8 4376.8 3725.7 3139.9 2576.9 2039.3 1626.8
1272.7 973.9 715.2 501.1 299.5 130.4 0
6012.6 6261.3 6515.1 6746.3 6918.1 7043.9 7119.6 7141.2 7148.2 7157.4
7193.9 7270 7374.3 7464.3 7530.2 7569.5 7594.1 7641 7723.4 7779.9
7743 7515.7 7046.2 6348.3 5412.2 4357.8 3435 2660.7 2015.3 1554.6
1207.1 929.3 696.8 497.9 301.1 132 0
6012.6 6313.9 6624.2 6913.3 7138.7 7294 7390.9 7437.3 7473.5 7522.4
7611 7749.4 7928.7 8115.8 8329 8567.8 8871 9267.6 9789.5 10345.5
10861.4 11196.4 11122.6 10603 9636 8328.5 6994.5 5687.7 4478.3 3423.7
2484.9 1683.8 1084.8 667.2 356.7 147.9 0
6012.6 6366.7 6733.6 7080.3 7359.5 7544.1 7662.2 7733.3 7798.8 7887.2
8027.9 8228.6 8483.1 8767.4 9127.7 9566.1 10147.5 10894.1 11855.5 12911.1
13979.8 14876.8 15198.7 14857.9 13859.8 12299.2 10554.3 8714.8 6941.2 5292.7
3762.6 2438.2 1473.1 837.1 412.5 163.8 0
6012.6 6416.3 6843.2 7261 7588.2 7795.1 7924.1 7998.8 8075 8169.3
8304.1 8492.3 8737.6 9019.3 9369.3 9873.9 10596 11541.5 12728.8 14140.4
15832.9 17610.9 19187.1 20304.3 20583.5 19407.9 17744.7 15765.3 13605.6 11264.2
8580.2 6005.4 3869.2 2239.4 1007.3 329.9 0
6012.6 6465.9 6952.7 7441.9 7816.8 8046.4 8185.9 8264.4 8350.9 8451.3
8580.5 8755.8 8992.3 9271.5 9610.6 10181.7 11044.6 12188.9 13602.1 15369.4
17685.8 20344.9 23175.8 25750.7 27306.9 26516.7 24935.1 22815.9 20269.9 17235.9
13397.9 9572.6 6265.2 3641.9 1602.4 496 0
